Component reference
Handling of metal parts
Swivel and rotary modules | Components | Mechanical and plant engineering | Metal

2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
Rotary Distributors
Series DVR

- Suitable for low to high loads
- Connection flange according to EN ISO 9409-1: TK40... TK160
- With 4...8 pneumatic feedthroughs
- With 4...12 electrical feedthroughs
1. 2-jaw parallel grippers

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
2. Swivel and rotary modules

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
3. Rotary distributor

- Suitable for low to high loads
- Connection flange according to EN ISO 9409-1: TK40... TK160
- With 4...8 pneumatic feedthroughs
- With 4...12 electrical feedthroughs
Task & Solution
- A rotary distributor, swivel unit and a 2-jaw parallel gripper from the Zimmer Group are installed in the system
- The rotary distributor reduces the torque load on the robot as well as the risk of cable breaks or interfering contours due to the power supply cable
- The swivel unit has end-position damping, allowing movements to be executed more quickly
- The pneumatic gripper combines precision, robustness and a long service life
Built-in standard components